IPB50R199CP
not for new design
RoHS Compliant

IPB50R199CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB50R199CP
IPB50R199CP


Product details

  • Budgetary Price €/1k
    1.13
  • ID (@25°C) max
    17 A
  • ID max
    17 A
  • IDpuls max
    40 A
  • Mounting
    SMT
  • Operating Temperature min
    -55 °C
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    139 W
  • QG
    34 nC
  • QG (typ @10V)
    34 nC
  • RDS (on) (@ Tj = 25°C) max
    199 mΩ
  • RDS (on) (@ Tj = 25°C)
    180 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.9 K/W
  • Rth
    0.9 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
IPB50R199CPATMA1
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest FOM R on x Q g
  • Ultra low gate charge
  • High dv/dt rate
  • Low R DS(on), low Q G, fast switching
  • V th 3 V, high g fs high, low internal R g
  • High current capability
  • Best-in-class price/performance ratio

Benefits

  • Reduced conduction and switching losses
  • High power density and efficiency
  • Hard and soft switching topologies

Applications

Documents

Design resources

Developer community