Sep 09, 2026
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
Sep 09, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.77
-
ID (@25°C) max-45 A
-
IDpuls max-180 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (PG-TO263-3)
-
PolarityP
-
Ptot max58 W
-
QG (typ @10V) max42 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max10.8 mΩ
-
RthJC max2.6 K/W
-
TechnologyOptiMOS™P2
-
VDS max-30 V
-
VGS(th) min-1 V
-
VGS(th) max-2 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- P-channel-Logic Level-Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (RoHS compliant)
- 100% Avalanche tested
- Intended for reverse battery protection
- PPAP Capable Device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.