IPB240N04S4-1R0
Active and preferred
RoHS Compliant

IPB240N04S4-1R0

40 V, N-Ch, 1.0 mΩ max, Automotive MOSFET, D2PAK 7pin, OptiMOS™-T2
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB240N04S4-1R0
IPB240N04S4-1R0
ea.


Product details

  • Budgetary Price €/1k
    1.37
  • ID (@25°C) max
    240 A
  • IDpuls max
    960 A
  • Launch year
    2014
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-7)
  • Planned to be available until at least
    2032
  • Polarity
    N
  • Ptot max
    231 W
  • QG (typ @10V)
    170 nC
  • QG (typ @10V) max
    221 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1 mΩ
  • RthJC max
    0.65 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPB240N04S41R0ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK7P
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 10/2014
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK7P
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 10/2014
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • N-channel - Enhancement mode
  • AEC qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP Capable Device
Documents

Design resources

Developer community