IPB240N03S4L-R8
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k2.05
-
ID (@25°C) max240 A
-
IDpuls max960 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (PG-TO263-7)
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V) max380 nC
-
QG (typ @10V)290 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max0.76 mΩ
-
RthJC max0.5 K/W
-
TechnologyOptiMOS™T2
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.5 V
|
OPN
|
IPB240N03S4LR8ATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK7P |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK7P |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- N-channel - Enhancement mode
- AEC qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green Product (RoHS compliant)
- 100% Avalanche tested
- PPAP Capable Device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.