IPB180N04S4L-01
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k1.73
-
ID (@25°C) max180 A
-
IDpuls max720 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (PG-TO263-7)
-
PolarityN
-
Ptot max188 W
-
QG (typ @10V) max245 nC
-
QG (typ @10V)188 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max1.2 mΩ
-
RthJC max0.8 K/W
-
TechnologyOptiMOS™T2
-
VDS max40 V
-
VGS(th) range1.2 V to 2.2 V
-
VGS(th)1.7 V
|
OPN
|
IPB180N04S4L01ATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK7P |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK7P |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- N-Channel-Logic Level-Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- Green package (lead free)
- 100% Avalanche tested
- PPAP Capable Device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.