- Silicon Carbide Bidirectional Switches
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
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
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
Sep 29, 2026
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
Sep 29, 2026
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
Budgetary Price €/1k1.62
-
Country of Assembly ((Last BE site, current, subject to change))Malaysia
-
Country of Diffusion ((Last FE site, current, subject to change))Malaysia
-
ID (@25°C) max100 A
-
IDpuls max400 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (PG-TO263-3)
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V) max130 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max4.7 mΩ
-
RthJC max0.5 K/W
-
TechnologyOptiMOS™
-
VDS max55 V
-
VGS(th) max4 V
-
VGS(th) min2.1 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- N-channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (lead free)
- Ultra low Rds(on)
- 100% Avalanche tested
Benefits
- World's lowest RDS at 55V (on) in planar technology
- Highest current capability
- Lowest switching and conduction power losses for highest thermal efficiency
- Robust packages with superior quality and reliability
- Optimized total gate charge enables smaller driver output stages
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.