IPB100N04S3-03

IPB100N04S3-03

40 V, N-Ch, 2.5 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™-T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB100N04S3-03
IPB100N04S3-03


Product details

  • Budgetary Price €/1k
    1.54
  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Malaysia
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-3)
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V) max
    145 nC
  • QG (typ @10V)
    110 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.5 mΩ
  • RthJC max
    0.7 K/W
  • Technology
    OptiMOS™T
  • VDS max
    40 V
  • VGS(th)
    3 V
  • VGS(th) min
    2.1 V
  • VGS(th) max
    4 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Features

  • N-Channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (lead free)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching & conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimized Qg tot, smaller drivers output

Applications

Documents

Design resources

Developer community