IPB095N20NM6
Active and preferred
RoHS Compliant

IPB095N20NM6

OptiMOS™ 6 power MOSFET 200 V normal level in D²PAK 3-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB095N20NM6
IPB095N20NM6
ea.


Product details

  • ID (@25°C) max
    116 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • QG (typ @10V)
    53 nC
  • RDS (on) (@10V) max
    9.5 mΩ
  • VDS max
    200 V
  • VGS(th) range
    3 V to 4.5 V
  • VGS(th)
    3.7 V

OPN
IPB095N20NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
AT
ea.
in stock
IPB095N20NM6 leverages the advanced cell design of the OptiMOS™ 6 200 V technology to provide suitable alternative to legacy OptiMOS™ 3 and OptiMOS™ FD products.The OptiMOS™ 6 200 V technology was designed to fulfill the requirements of a wide range of applications: from static switching to high frequency in hard and soft switching applications.

Features

  • Industries lowest RDS(on) in 200 V
  • Industries lowest Qrr in 200 V
  • Compared to previous 200 V technology
  • Up to 42% lower RDS(on)
  • Up to 89% lower Qrr(typ)
  • 36% lower FOMg
  • More than 3 times softer diode
  • Improved capacitance linearity
  • Improved SOA
  • Tight Vgs(th) spread of +/- 750 mV
  • High avalanche ruggedness
  • Max Tj of 175°C and MSL1

Benefits

  • Low conduction and switching losses
  • Stable operation with improved EMI
  • Better current sharing when paralleling
  • Enhanced robustness
  • Improved system reliability
Documents

Design resources

Developer community