- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.56
-
Ciss3570 pF
-
Coss963 pF
-
ID (@25°C) max80 A
-
IDpuls max320 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max150 W
-
QG (typ @10V)52 nC
-
RDS (on) (@10V) max5.4 mΩ
-
RthJC max1 K/W
-
Rth1 K/W
-
VDS max80 V
-
VGS(th) range2 V to 3.5 V
-
VGS(th)2.8 V
|
OPN
|
IPB054N08N3GATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
Features
- Optimized for DC-DC converters
- Excellent gate charge
- Superior thermal resistance
- Dual-side cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.