IPB025N10N3 G
not for new design
RoHS Compliant

IPB025N10N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    2.53
  • Ciss
    11100 pF
  • Coss
    1940 pF
  • ID (@25°C) max
    180 A
  • IDpuls max
    720 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    155 nC
  • RDS (on) (@10V) max
    2.5 mΩ
  • Rth
    0.5 K/W
  • VDS max
    100 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.7 V

OPN
IPB025N10N3GATMA1
Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
KR,MY

Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
KR,MY
Infineon's 100V OptiMOS™ power MOSFETs offer superior solutions for high efficiency, high power-density SMPS. Compared to the next best technology this family achieves a reduction of 30% in both R DS(on) and FOM (figure of merit).

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community