Budgetary Price €/1k1.85
-
Ciss10700 pF
-
Coss2890 pF
-
ID (@25°C) max120 A
-
IDpuls max480 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V)155 nC
-
RDS (on) (@10V) max2.5 mΩ
-
RthJC max0.5 K/W
-
Rth0.5 K/W
-
VDS max80 V
-
VGS(th) range2 V to 3.5 V
-
VGS(th)2.8 V
|
OPN
|
IPB025N08N3GATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MX,MY
|
| Country of Diffusion (CoD) |
KR,MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
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
MX,MY
|
| Country of Diffusion (CoD) |
KR,MY
|
Features
- Optimized for DC-DC converters
- Excellent gate charge
- Superior thermal resistance
- Dual-side cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.