IPAN60R180CM8
Active and preferred
RoHS Compliant
Lead-free

IPAN60R180CM8

IPAN60R180CM8 600 V CoolMOS™ 8 power transistor
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPAN60R180CM8
IPAN60R180CM8
ea.


Product details

  • ID (@25°C) max
    19 A
  • IDpuls max
    48 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK narrow leads
  • Polarity
    N
  • QG (typ @10V)
    17 nC
  • QG
    17 nC
  • RDS (on) (@10V) max
    180 mΩ
  • RDS (on) (@ Tj = 25°C) max
    180 mΩ
  • Special Features
    Best price-performance with highest efficiency and fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.7 V to 4.7 V
  • VGS(th)
    4.2 V

OPN
IPAN60R180CM8XKSA1
Product Status active and preferred
Infineon Package
Package Name TO220 FullPAK narrow leads
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK narrow leads
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
The 600 V CoolMOS™ 8 SJ MOSFETs series is the successor to the 600 V CoolMOS™ 7 MOSFET family including P7, S7, CFD7, C7 (G7) and PFD7.It comes with reduced gate charge (Qg) of 20% over CFD7, reduction in turn-off losses (Eoss) is further improved by 12% over CFD7, reverse recovery charge (Qrr) is 3% lower compared to the CFD7, as well as the lowest reverse recovery time (trr) in the market.

Features

  • Best-in-class RDS(on)*A
  • Significant reduction of losses
  • Excellent commutation ruggedness
  • Integrated fast body diode
  • .XT interconnection
  • ESD protection
  • TO220 FullPAK narrow lead package

Benefits

  • Increased power density
  • Ease of use and fast design-in
  • Low ringing tendency
  • Simplified thermal management
  • Simplified portfolio

Applications

Documents

Design resources

Developer community