IPA60R750E6

IPA60R750E6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA60R750E6
IPA60R750E6


Product details

  • Budgetary Price €/1k
    0.57
  • ID max
    5.7 A
  • ID (@25°C) max
    5.7 A
  • IDpuls max
    15.7 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    27 W
  • QG (typ @10V)
    17.2 nC
  • QG
    17.2 nC
  • RDS (on) max
    750 mΩ
  • RDS (on) (@10V) max
    750 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    4.6 K/W
  • Rth
    4.6 K/W
  • VDS max
    600 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ E6 combines Infineon's experience as the leading superjunction MOSFET supplier with best-in-class innovation. The offered devices provide all benefits of a fast switching SJ MOSFET while not sacrificing ease-of-use. Extremely low switching and conduction losses make switching applications even more efficient, compact, lighter and cooler.600V CoolMOS™ E6 is replacement for 600V CoolMOS™ C3650V CoolMOS™ E6 is replacement for 650V CoolMOS™ C3

Features

  • Easy control of switching behavior
  • Very high commutation ruggedness 
  • Extremely low losses due to very low Figure of Merit (R DS(ON)*Q g) and E oss)
  • Easy to use
  • Better light load efficiency compared to C3
  • Outstanding reliability with proven CoolMOS™ quality combined with high body diode ruggedness
  • Better price performance in comparison to previous CoolMOS™ generations
  • More efficient, more compact, lighter and cooler

Benefits

  • Improved power density
  • Improved reliability
  • General purpose part can be used in both soft and hard switching topologies
  • Better light load effciency
  • Improved effciency in hard switching applications
  • Improved ease-of-use
  • Reduces possible ringing due to pcb layout and package parasitic effects

Applications

Documents

Design resources

Developer community