IPA60R299CP
not for new design
RoHS Compliant
Lead-free

IPA60R299CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.95
  • ID max
    11 A
  • ID (@25°C) max
    11 A
  • IDpuls max
    34 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO220 FullPAK
  • Polarity
    N
  • Ptot max
    33 W
  • QG
    22 nC
  • QG (typ @10V)
    22 nC
  • RDS (on) max
    299 mΩ
  • RDS (on) (@10V) max
    299 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    3.8 K/W
  • Rth
    3.8 K/W
  • VDS max
    600 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
IPA60R299CPXKSA1
Product Status not for new design
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,MY

Product Status not for new design
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,MY
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest figure of merit R on x Q g
  • Ultra low gate charge
  • Extreme dv/dt rate
  • Ultra low R DS(on), ultra low gate charge, very fast switching
  • V th 3 V, g fs very high, internal R g very low
  • High current capability
  • Significant reduction of conduction and switching losses
  • High power density and efficiency for superior power conversion systems
  • Best-in-class price/performance ratio

Applications

Documents

Design resources

Developer community