Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Product details
-
ID (@25°C) max7.7 A
-
ID max7.7 A
-
IDpuls max39 A
-
MountingTHT
-
Operating Temperature range-55 °C to 150 °C
-
PackageTO-220 FullPAK
-
Pin Count3 Pins
-
PolarityN
-
Ptot max32 W
-
QG (typ @10V)25.5 nC
-
QG25.5 nC
-
RDS (on) (@10V) max280 mΩ
-
RDS (on) (@ Tj = 25°C) max280 mΩ
-
RthJA max80 K/W
-
RthJC max3.9 K/W
-
Rth3.9 K/W
-
VDS max600 V
-
VGS(th) range3.5 V to 4.5 V
-
VGS(th)4 V
| Recommended | ||
|
OPN
|
IPA60R280P6XKSA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | TO220 FullPAK | |
| Packing Size | 500 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO220 FullPAK |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE,MY
|
Features
- Reduced gate charge (Q g)
- Higher V th
- Good body diode ruggedness
- Optimized integrated R g
- Improved dv/dt from 50V/ns
- CoolMOS™: 12+ years superjunction exp.
Benefits
- Better light-load efficiency
- Improved soft-switch efficiency
- For hard & soft-switching topologies
- Efficiency, ease, controllable switching
- High robustness and better efficiency
- Outstanding quality and reliability
Share in WeChat
Scan the QR code with your WeChat App to share this page.