IPA50R250CP

IPA50R250CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA50R250CP
IPA50R250CP


Product details

  • Budgetary Price €/1k
    1.19
  • ID max
    13 A
  • ID (@25°C) max
    13 A
  • IDpuls max
    31 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    33 W
  • QG
    27 nC
  • QG (typ @10V)
    27 nC
  • RDS (on) max
    250 mΩ
  • RDS (on) (@10V) max
    250 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    3.75 K/W
  • Rth
    3.75 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest figure of merit R on x Q g
  • Ultra low gate charge
  • Extreme dv/dt rate
  • Ultra low R DS(on), ultra low gate charge, very fast switching
  • V th 3 V, g fs very high, internal R g very low
  • High current capability
  • Significant reduction of conduction and switching losses
  • High power density and efficiency for superior power conversion systems
  • Best-in-class price/performance ratio

Applications

Documents

Design resources

Developer community