IMZA75R050M2H
Active and preferred
RoHS Compliant
Lead-free

IMZA75R050M2H

CoolSiC™ MOSFET 750 V G2 in TO-247-4 package, 50 mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMZA75R050M2H
IMZA75R050M2H
ea.


Product details

  • ID (@25°C) max
    32 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TO247-4
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    65 mΩ
  • RDS (on) (@ Tj = 25°C)
    50 mΩ
  • Technology
    CoolSiC™ G2
  • VDS max
    750 V

OPN
IMZA75R050M2HXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Built on Infineon’s robust 2nd generation Silicon Carbide trench technology, the 750 V CoolSiC™ MOSFET delivers unparalleled performance, superior reliability, and great ease of use. It enables cost effective, highly efficient, and simplified designs to fulfill the ever‑growing system and market needs.

Features

  • 100% avalanche tested
  • Best‑in‑class RDS(on) x Qfr
  • Excellent RDS(on) x Qoss & RDS(on) x QG
  • Unique low Crss/Ciss & high VGS(th)
  • Improved package interconnect with .XT
  • Driver source pin available

Benefits

  • Enhanced robustness and reliability
  • Superior efficiency in hard switching
  • Higher switching frequency
  • Robustness against parasitic turn on
  • Best‑in‑class thermal dissipation
  • Reduced switching losses
Documents

Design resources

Developer community