IMZA120R034M2H
Active and preferred
RoHS Compliant
Lead-free

IMZA120R034M2H

CoolSiC™ MOSFET discrete 1200 V G2 in TO247-4 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMZA120R034M2H
IMZA120R034M2H
ea.


Product details

  • Ciss
    1510 pF
  • Coss
    64 pF
  • ID (@ TC=25°C) max
    55 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO247-4
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    244 W
  • Qgd
    12 nC
  • QG
    45 nC
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    34 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.61 K/W
  • Technology
    CoolSiC™ G2
  • Tj max
    200 °C
  • VDS max
    1200 V

OPN
IMZA120R034M2HXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
CoolSiC™ MOSFET discrete 1200 V, 34 mΩ G2 on a TO247 4-pin IMZA package which ensures mounting assembly compatibility and easy replacement for existing system designs providing an advanced solution for more cost-optimized, efficient, compact, easy-to-design and reliable system. It enhanced better performance in both hard-switching operation and soft-switching topologies for all common combinations of AC-DC, DC-DC, and DC-AC stages.

Features

  • RDS(on) = 34 mΩ at VGS = 18 V, Tvj = 25°C
  • Very low switching losses
  • Wider max. VGS range from -10 V to +25 V
  • Overload operation up to Tvj = 200°C
  • Short circuit withstand time 2 µs
  • Benchmark gate threshold voltage 4.2 V
  • Robust against parasitic turn on
  • .XT interconnection technology
  • Tighter VGS(th) parameter distribution

Benefits

  • Better energy efficiency
  • Cooling optimization
  • Higher power density
  • New robustness features
  • Highly reliable
  • Easy paralleling
Documents

Design resources

Developer community