IMWH170R650M1
Active and preferred
RoHS Compliant
Lead-free

IMWH170R650M1

CoolSiC™ MOSFET discrete 1700 V, 650 mΩ G1 in TO247-3-HCC package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMWH170R650M1
IMWH170R650M1
ea.


Product details

  • Ciss
    337 pF
  • Coss
    15 pF
  • ID (@ TC=25°C)
    7.5 A
  • Package
    TO-247 HCC
  • Pin Count
    3 Pins
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    650 mΩ
  • RthJA max
    62 K/W
  • RthJC
    1.69 K/W
  • Technology
    CoolSiC™ G1
  • VDS max
    1700 V

OPN
IMWH170R650M1XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
The CoolSiC™ MOSFET 1700 V, 650 mΩ in a TO247-3-HCC package suits single-end fly-back auxiliary power supplies connected to DC-link voltages 600 V up to 1000 V in numerous power conversion applications. Key features include direct drivability by a fly-back controller, no need for a Gate driver IC, .XT interconnect technology for excellent thermal performance, and a high creepage clearance package for increased reliability.

Features

  • Optimized for fly-back topologies
  • Extremely low switching loss
  • 12 V / 0 V gate-source voltage
  • Compatible with fly-back controllers
  • Gate threshold voltage, VGS(th) = 4.5 V
  • .XT interconnection technology
  • High creepage clearance package

Benefits

  • High efficiency for aux. power supplies
  • Better thermal performance & resistance
  • TO247 package for easy isolation design
  • No gate driver needed
  • Reduced system complexity
  • Higher power density
  • Robustness against harsh environment
Documents

Design resources

Developer community