IMW65R026M2H
Active and preferred
RoHS Compliant
Lead-free

IMW65R026M2H

CoolSiC™ MOSFET 650 V G2 in TO-247-3 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMW65R026M2H
IMW65R026M2H
ea.


Product details

  • ID (@25°C) max
    46 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO247
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    34 mΩ
  • RDS (on) (@ Tj = 25°C)
    26 mΩ
  • RthJC max
    0.87 K/W
  • Technology
    CoolSiC™ G2
  • VDS max
    650 V

OPN
IMW65R026M2HXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
The CoolSiC™ MOSFET 650 V, 26 mΩ G2 in a TO-247-3 package builds on the strengths of Generation 1 technology and enables the accelerated system design of more cost optimized, efficient, compact, and reliable solutions. Generation 2 comes with significant improvements in key figures-of-merit for both, hard-switching operation and soft-switching topologies, suitable for all common combinations of AC-DC, DC-DC, and DC-AC stages.

Features

  • Excellent figures of merit (FOMs)
  • Best in class RDS(on)
  • High robustness and overall quality
  • Flexible driving voltage range
  • Support for unipolar driving (VGSoff=0)
  • Best immunity against turn-on effects
  • Improved package interconnect with .XT

Benefits

  • Enables BOM savings
  • Maximizes the system performance per $
  • Highest reliability
  • Enables top efficiency and power density
  • Ease-of-use
  • Full compatibility with existing vendors
  • Allows designs without fan or heatsink
Documents

Design resources

Developer community