IMT65R260M1H
not for new design
RoHS Compliant
Lead-free

IMT65R260M1H

CoolSiC™ MOSFET discrete 650 V in TOLL package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMT65R260M1H
IMT65R260M1H


Product details

  • ID (@25°C) max
    20 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    346 mΩ
  • RDS (on) (@ Tj = 25°C)
    260 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    650 V

OPN
IMT65R260M1HXUMA1
Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
CoolSIC™ MOSFET 650 V, 260 mΩ in TOLL package leverages the strengths of the Infineon SiC technology to enable higher density designs and higher switching frequency operations. The small form factor and low parasitic of TOLL allow for an efficient and effective usage of board space as well to drive the MOSFET at higher frequencies, reaching higher power density. CoolSIC™ MOSFET 650 V, 260 mΩ in TOLL package offering is complemented by the availability of TOLL also for CoolMOS™ and CoolGaN™, making it an appealing one stop shop option for various systems. This 260 mΩ product is suitable for specific high efficiency designs in low power systems, like home appliances or low power industrial drives. It allows optimizing the performance per $, in hard commuting half and full bridge topologies, as well as increasing the efficiency of systems adopting topologies like the emerging Totem Pole PFC.

Features

  • 1st generation CoolSiC™
  • low gate charge
  • low stored energy in COSS
  • negligable Qrr
  • flat COSS
  • flat RDS(on) over temperature

Benefits

  • higher efficiency in hard switching
  • higher efficiency in soft switching
  • hard commutation on body diode
  • high reliability
  • Kelvin source
  • Kelvin source

Applications

Documents

Design resources

Developer community