IMT44R025M2H
Active and preferred
RoHS Compliant
Lead-free

IMT44R025M2H

CoolSiC™ MOSFET 440 V G2 in TOLL (PG-HSOF-8) package, 25 mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMT44R025M2H
IMT44R025M2H
ea.


Product details

  • ID (@25°C) max
    68 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    33 mΩ
  • RDS (on) (@ Tj = 25°C)
    25 mΩ
  • Technology
    CoolSiC™ G2
  • VDS max
    440 V

OPN
IMT44R025M2HXTMA2
Product Status active and preferred
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock
The CoolSiC™ MOSFET 440 V G2 combines high robustness with ultra-low switching losses and on-state resistance while reducing overall system costs. Developed based on CoolSiC™ Generation 2 technology, this 440 V SiC MOSFET delivers outstanding power density and system efficiency in 2—and 3-level hard—and soft-switching topologies.Targeting power conversion in AI Server PSU, SMPS, motor control, renewables, energy storage, and Class-D amplifiers.

Features

  • 440 V blocking voltage
  • Lower FOMs compared to 650 V SiC MOSFETs
  • Fast commutation proof low Qfr body diode
  • Low RDS(on) temperature dependency
  • Gate threshold voltage, VGS(th) = 4.5 V
  • Support for unipolar driving (VGSoff=0)
  • 100% avalanche tested
  • Highly controllable
  • Low Voff overshoot during high dV/dt operation
  • .XT interconnection technology

Benefits

  • High system efficiency
  • High power density designs
  • High design robustness
  • Reduced EMI filtering
  • Use in hard-switching topologies

Applications

Documents

Design resources

Developer community