IMT40R036M2H
Active and preferred
RoHS Compliant
Lead-free

IMT40R036M2H

CoolSiC™ MOSFET 400 V G2 in TOLL (PG-HSOF-8) package, 36 mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMT40R036M2H
IMT40R036M2H
ea.


Product details

  • ID (@25°C) max
    50 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    46.8 mΩ
  • RDS (on) (@ Tj = 25°C)
    36 mΩ
  • RthJC max
    0.9 K/W
  • Technology
    CoolSiC™ G2
  • VDS max
    400 V

OPN
IMT40R036M2HXTMA1
Product Status active and preferred
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock

Features

  • Better FOMs compared to 650 V SiC MOSFETs
  • Fast commutation robust diode with low Qfr
  • Low RDS(on) temperature dependency
  • Gate threshold voltage, VGS(th) = 4.5 V
  • Support for unipolar driving (VGSoff=0)
  • 100% avalanche tested
  • High controllability of switching speed
  • Low overshoot during high dV/dt operation
  • .XT interconnection technology
  • Best-in-class thermal performance

Benefits

  • High system efficiency
  • High power density designs
  • High design robustness
  • Reduced EMI filtering
  • Use in hard-switching topologies
Documents

Design resources

Developer community