IMSQ120R012M2HH
Active and preferred
RoHS Compliant
Lead-free

IMSQ120R012M2HH

CoolSiC™ MOSFET discrete 1200 V in top-side cooled Q-DPAK dual half-bridge package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMSQ120R012M2HH
IMSQ120R012M2HH
ea.


Product details

  • Ciss
    4050 pF
  • Coss
    176 pF
  • ID (@25°C) max
    129 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-HDSOP-16
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot max
    758 W
  • Qgd
    34 nC
  • QG
    124 nC
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    12 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.31 K/W
  • Technology
    CoolSiC™ G2
  • Tj max
    200 °C
  • VDS max
    1200 V

OPN
IMSQ120R012M2HHXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
CoolSiC™ MOSFET discrete 1200 V, 12 mΩ G2 in a top-side cooled Q-DPAK dual half-bridge package specifically designed for wide use in industrial application, including, industrial drives, EV charging solutions, solar systems and uninterruptible power supply.The Q-DPAK provides customers with a reduced system cost by enabling easier assembly with outstanding thermal performance. Compared to bottom-side cooled solutions, top-side cooled devices enable a more optimized PCB layout, which in turn reduces the effects of parasitic components and stray inductances, while also providing enhanced thermal management capabilities.
The top-side cooled Q-DPAK Dual half-bridge package is introducing a new era in cooling, energy efficiency, design flexibility and performance.

Features

  • VDSS = 1200 V at Tvj = 25°C
  • IDDC = 89 A at TC = 100°C
  • RDS(on) = 12 mΩ, VGS = 18 V, Tvj = 25°C
  • Very low switching losses
  • Overload operation up to Tvj = 200°C 
  • Short circuit withstand time 2 µs
  • Benchmark gate threshold voltage 4.2 V
  • Robust against parasitic turn on
  • Robust body diode for hard commutation
  • .XT interconnection technology 

Benefits

  • Higher power density
  • Enabling automated assembly
  • Less complex designs needed
  • Outstanding thermal performance vs BSC
  • Improve system power losses
  • Enable a VRMS of 950 V with PD 2
  • Lower TCO cost or BOM cost
Documents

Design resources

Developer community