IMDQ75R140M1H
not for new design
RoHS Compliant
Lead-free

IMDQ75R140M1H

The CoolSiC™ MOSFET 750 V is a highly robust SiC MOSFET for the best system performance and reliability.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMDQ75R140M1H
IMDQ75R140M1H


Product details

  • ID (@25°C) max
    17 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    191 mΩ
  • RDS (on) (@ Tj = 25°C)
    140 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    750 V

OPN
IMDQ75R140M1HXUMA1
Product Status not for new design
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
The CoolSiC™ MOSFET 750 V leverages more than 20 years of SiC experience in Infineon. It offers an edge in performance, reliability and robustness, with gate driving flexibility, enabling a simplified and cost effective system design for top efficiency and power density. The innovative top-side-cooling package further enhance the CoolSiC™ 750 V strengths offering more density, optimized power loop design and less system and assembly cost.

Features

  • Highly robust 750 V technology
  • Best-in-class RDS(on) x Qfr
  • Excellent Ron x Qoss and Ron x QG
  • Low Crss/Ciss together and high Vgsth
  • 100% avalanche tested 
  • Infineon die attach technology 
  • Cutting-edge top-side-cooled package 

Benefits

  • Superior efficiency in hard switching
  • Enables higher switching frequency
  • Higher reliability
  • Withstand bus voltages beyond 500 V
  • Robustness against parasitic turn
  • Unipolar driving
  • Best-in-class thermal dissipation
Documents

Design resources

Developer community