IMBG65R163M1H
not for new design
RoHS Compliant
Lead-free

IMBG65R163M1H

SiC MOSFET in compact SMD package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMBG65R163M1H
IMBG65R163M1H


Product details

  • ID (@25°C) max
    31 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7-pin
  • Polarity
    N
  • Ptot max
    85 W
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    217 mΩ
  • RDS (on) (@ Tj = 25°C)
    163 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    650 V

OPN
IMBG65R163M1HXTMA1
Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
CoolSiC™ MOSFET technology leverages the strong physical characteristics of silicon carbide, adding unique features that increase the device performance, robustness, and ease of use. The IMBG65R163M1H CoolSiC™ MOSFET 650V is a compact SMD 7 pin SiC MOSFET built on a state-of-the-art Infineon SiC trench technology and used in low power applications. It is optimized to enable max system performance, compactness and reliability.

Features

  • 1st generation CoolSiC™
  • low gate charge
  • low stored energy in COSS
  • negligable Qrr
  • flat COSS
  • flat RDS(on) over temperature

Benefits

  • higher efficiency in hard switching
  • higher efficiency in soft switching
  • hard commutation on body diode
  • high reliability
  • Kelvin source
  • Kelvin source
Documents

Design resources

Developer community