IMBG65R075M2H
Active and preferred
RoHS Compliant
Lead-free

IMBG65R075M2H

CoolSiC™ MOSFET 650 V G2 in TO-263-7 package, 75 mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMBG65R075M2H
IMBG65R075M2H
ea.


Product details

  • ID (@25°C) max
    28 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7-pin
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    95 mΩ
  • RDS (on) (@ Tj = 25°C)
    75 mΩ
  • RthJC max
    1.2 K/W
  • Technology
    CoolSiC™ G2
  • VDS max
    650 V

OPN
IMBG65R075M2HXTMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock
The CoolSiC™ MOSFET 650 V G2 is the trending option to leverage a very performing technology, like the CoolSiC™ G2. It overcomes the limits in thermal cycles of the conventional packages and it boats the .XT interconnect to reduce the thermal resistance. It is hence possible to fully use the characteristics of SiC, but maintaining a small footprint with a product which is the next logical step in power density.

Features

  • Excellent figures of merit (FOMs)
  • Best in class RDS(on)
  • Outstanding robustness
  • Flexible driving voltage range
  • Improved package interconnect with .XT
  • Tj,max=175°C
  • Kelvin pin

Benefits

  • Enables BOM savings
  • Maximizes the system performance per $
  • Highest reliability and longer lifetime
  • Enables top efficiency and power density
  • Small footprint to more power density
  • Most compact daughter card design
  • Fully leverages SiC in a small footprint
Documents

Design resources

Developer community