IM64D130A
Active and preferred
RoHS Compliant
Lead-free

IM64D130A

XENSIV™ IM64D130A digital MEMS microphones - best fit for mid performance automotive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IM64D130A
IM64D130A
ea.


Product details

  • AEC-Q103-003 qualified
    Yes
  • AOP
    130 dBSPL
  • Classification
    AEC-Q103-003
  • Current Consumption
    1100 µA
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Digital PDM
  • LFRO
    7 Hz
  • Package dimensions
    3.50 x 2.65 x 0.98 mm³
  • Planned to be available until at least
    2034
  • Sensitivity
    -36 dBFS
  • SNR
    64 dB(A)
  • Supply Voltage
    1.62 - 3.60 V

OPN
IM64D130AXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 01/2024
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 01/2024
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock

Features

  • AEC-Q103-003
  • Temperature range TA = -40°C -105°C
  • Flat frequency response down to 7Hz
  • Digital PDM output
  • High dynamic range
  • Environmental robust up to IP57
  • Signal to noise ratio of 64dB(A)
  • <1% THD up to high SPL levels
  • Small surface mount package

Benefits

  • Flat frequency response
  • Low frequency roll-off
  • Automotive qualified
  • Close sensitivity matching
  • Close phase matching
  • Clear speech up to high SPL levels
  • Robust against dust and water

Applications

Documents

Design resources

Developer community