IKWH40N65EH7
Active and preferred
RoHS Compliant
Lead-free

IKWH40N65EH7

650 V, 40 A IGBT with anti-parallel diode in TO-247-3 HCC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKWH40N65EH7
IKWH40N65EH7


Product details

  • Eoff
    0.69 mJ
  • Eon
    1.52 mJ
  • IC (@ 100°) max
    54 A
  • IC (@ 25°) max
    80 A
  • ICpuls max
    160 A
  • IF max
    76 A
  • IFpuls max
    160 A
  • Irrm
    29.8 A
  • Package
    TO-247-3-HCC
  • Ptot max
    208 W
  • QGate
    81 nC
  • Qrr
    2100 nC
  • Switching Frequency range
    16 kHz to 100 kHz
  • td(off)
    167 ns
  • td(on)
    18 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    52 ns
  • tr
    28 ns
  • VCE(sat)
    1.6 V
  • VCE max
    650 V
  • VF (Tvj=25°C typ)
    1.65 V
  • VGE(th)
    3.85 V

OPN
IKWH40N65EH7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Hard-switching 650 V, 40 A TRENCHSTOP™ IGBT7 H7 discrete in TO-247-3 High Creepage Clearance (HCC) package technology has been developed to fulfill the demand in green & efficient energy applications, while also offering significant improvements over its predecessor generations.

Features

  • Excellent VCE(sat) behavior thanks to our famous TRENCHSTOP™ technology
  • Very soft, fast recovery antiparallel diode
  • Offering Tj(max) of 175°C
  • Optimized for hard switching, two and three level topologies

Benefits

  • Technology with the high power density with up to 150 A rating
  • Optimized performance in application conditions
  • Lowest conduction losses
  • Lowest switching losses
  • Humidity robustness under harsh environment
  • Improved EMI performance
Documents

Design resources

Developer community