IKW50N120CH7
Active and preferred
RoHS Compliant
Lead-free

IKW50N120CH7

1200 V, 50 A IGBT with anti-parallel diode in TO-247 3pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW50N120CH7
IKW50N120CH7


Product details

  • Eoff (Hard Switching)
    2.74 mJ
  • Eon
    3.49 mJ
  • IC (@ 25°) max
    86 A
  • IC (@ 100°) max
    73 A
  • ICpuls max
    220 A
  • IF max
    77 A
  • IFpuls max
    200 A
  • Irrm
    41 A
  • Package
    TO-247-3
  • Ptot (@ TA=25°C) max
    389 W
  • QGate
    375 nC
  • Qrr
    3710 nC
  • RGint
    0 Ω
  • RG
    8 Ω
  • Switching Frequency range
    16 kHz to 100 kHz
  • td(off)
    387 ns
  • td(on)
    37 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    127 ns
  • tr
    30 ns
  • VCE(sat)
    2 V
  • VCE max
    1200 V
  • VF
    2.5 V
  • VGE(th)
    5.5 V

OPN
IKW50N120CH7XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Hard-switching 1200 V, 50 A TRENCHSTOP™ IGBT7 H7 discrete in TO-247 3pin package technology has been developed to fulfill the demand in applications focusing on decarbonization such as solar photovoltaic, uninterruptible power supplies and battery chargers.

Features

  • Excellent VCEsat behav.
  • Fast switching behavior
  • Low EMI emissions
  • Optimized diode for target applica.
  • Low Qrr
  • Low gate resistor select. possible
  • Excellent switch.behavior (@>5 Ω)
  • Offering Tj(max) of 175 °C
Documents

Design resources

Developer community