Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IKCM20R60GD
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IKCM20R60GD

END OF LIFE
CIPOS™ Mini 600 V, 20 A two-phase Asymmetric inverter intelligent power module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKCM20R60GD
IKCM20R60GD


Product details

  • Additional Information
    Electrical
  • Built in NTC
    Yes
  • Configuration
    2 Phase Asymmetric Inverter
  • Encryption
    No
  • Language
    PLECS
  • Pmot (10kHz)
    2400 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Mini
  • Product Name
    IKCM20R60GD
  • Qualification
    Industrial
  • Rated Current
    20 A
  • Switch Type
    IGBT
  • Voltage Class
    600 V

OPN
IKCM20R60GDXKMA1
Product Status discontinued
Infineon Package N/A
Package Name DIP 36x21D
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package N/A
Package Name DIP 36x21D
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
MY
CIPOS™ Mini 600 V, 20 A two-phase asymmetric TRENCHSTOP™ IGBT based intelligent power module in DIP 36x21D package. It is designed to control two phase switched reluctanct motors in variable speed drives for the applications and provides excellent thermal conduction and electrical isolation based on DCB substrate.

Features

  • Based on TRENCHSTOP™ IGBT
  • 2 phase asymmetric inverter
  • 20 A of inverter current rating
  • Rugged SOI gate driver technology
  • Over current shutdown
  • All of 4 switches turn off
  • Undervoltage lockout at all chan.
  • Cross-conduction prevention
  • Built-in temperature monitoring
  • Power rating up to 2400 W at 10 kHz
  • UL certified
Documents

Design resources

Developer community