IKCM10L60GA
Active and preferred
RoHS Compliant
Lead-free

IKCM10L60GA

CIPOS™ Mini 600 V, 10 A three-phase intelligent power module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKCM10L60GA
IKCM10L60GA
ea.


Product details

  • Additional Information
    Electrical
  • Built in NTC
    Yes
  • Configuration
    3 Phase Open Emitter
  • Encryption
    No
  • Language
    PLECS
  • Pmot (10kHz)
    1200 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Mini
  • Product Name
    IKCM10L60GA
  • Qualification
    Industrial
  • Rated Current
    10 A
  • Switch Type
    IGBT
  • Voltage Class
    600 V

OPN
IKCM10L60GAXKMA1
Product Status active and preferred
Infineon Package N/A
Package Name DIP 36x21
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name DIP 36x21
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
MY
ea.
in stock
CIPOS™ Mini 600 V, 10 A three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21 package. It provides fully featured compact inverter solution along with excellent thermal conduction and electrical isolation. EMI performance is optimized for low switching applications and other industrial drive applications.

Features

  • Based on TRENCHSTOP™ IGBT
  • 10 A of inverter current rating
  • Rugged SOI gate driver technology
  • Integrated bootstrap function
  • Over current shutdown
  • All 6 switches turn off
  • Under-voltage lockout @all channels
  • Cross-conduction prevention
  • Built-in temperature monitoring
  • Power rating up to 1200 W at 10 kHz
  • UL certified
Documents

Design resources

Developer community