Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IGP30N60H3
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGP30N60H3

END OF LIFE
600 V, 30 A IGBT3 in TO220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGP30N60H3
IGP30N60H3


Product details

  • Eoff (Hard Switching)
    0.44 mJ
  • Eon
    0.73 mJ
  • IC (@ 100°) max
    30 A
  • IC (@ 25°) max
    60 A
  • ICpuls max
    120 A
  • Package
    TO-220
  • Ptot max
    187 W
  • QGate
    165 nC
  • RGint
    0 Ω
  • RG
    10.5 Ω
  • Switching Frequency
    HighSpeed3 20-100 kHz
  • Switching Frequency range
    20 kHz to 100 kHz
  • td(off)
    207 ns
  • td(on)
    18 ns
  • Technology
    IGBT HighSpeed 3
  • tf
    22 ns
  • tr
    22 ns
  • tSC
    5 µs
  • VCE(sat)
    1.95 V
  • VCE max
    600 V

OPN
IGP30N60H3XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
High speed 600 V, 30 A single TRENCHSTOP™ IGBT3 in a TO220 package provides the best compromise between switching and conduction losses. The key feature of this family is a MOSFET-like turn-off switching behavior, leading to low turn off losses.

Features

  • Low switching losses
  • Excellent Vce(sat)behavior
  • Fast switching behavior
  • Low EMI emissions
  • Optimized diode for:
  • Improvement in switching losses
  • Low gate resistor select. possible
  • Excellent switch.behavior (@>5 Ω)
  • Short circuit capability 5µs
  • Offering Tj(max)of 175°C
  • Packaged with & without free. diode
Documents

Design resources

Developer community