IDWD75E65E7
Active and preferred
RoHS Compliant
Lead-free

IDWD75E65E7

650 V silicon power diode in TO-247-2 2pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDWD75E65E7
IDWD75E65E7
ea.


Product details

  • Configuration
    Single
  • I(FSM) max
    300 A
  • IF max
    100 A
  • IF
    84 A
  • IR max
    20 µA
  • Irrm
    21.29 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247
  • Ptot max
    258 W
  • Qrr
    1.3 µC
  • RthJC max
    0.581 K/W
  • trr
    97 ns
  • VF
    1.65 V
  • VF max
    2.1 V
  • Voltage Class max
    650 V

OPN
IDWD75E65E7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
Soft-switching 650 V, 75 A emitter controlled 7 silicon diode in TO-247 real to leads 2pin package with improved softness, humidity ruggedness and reliability for Indutrial and Home appliance application.

Features

  • Low and temperature stable VF
  • Very soft and fast recovery behavior
  • Low reverse recovery current (Irrm)
  • HV-H3TRB pass by Jedec Standard
  • Cosmic ray ruggedness
  • Maximum junction temperature 175°C
  • Qualified according to JEDEC

Benefits

  • High efficiency system
  • Maximize system output power
  • Optimized performance
  • Humidity robustness
Documents

Design resources

Developer community