IDWD120E120D7
Active and preferred
RoHS Compliant
Lead-free

IDWD120E120D7

1200 V, 120 A diode with anti-parallel diode in TO-247-2 2pin Package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDWD120E120D7
IDWD120E120D7
ea.


Product details

  • Configuration
    Single
  • I(FSM) max
    420 A
  • IF max
    177 A
  • IF
    120 A
  • IR max
    20 µA
  • Irrm
    25 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247
  • Ptot max
    478 W
  • Qrr
    2.7 µC
  • RthJC max
    0.31 K/W
  • trr
    215 ns
  • VF max
    3 V
  • VF
    2.5 V
  • Voltage Class max
    1200 V

OPN
IDWD120E120D7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
Soft-switching 1200 V, 120 A Emitter Controlled 7 silicon diode in TO-247-2 2pin package.

Features

  • Low forward voltage (VF)
  • Very soft and fast recovery behavior
  • Low reverse recovery charge
  • HV-H3TRB pass by JEDEC Standard
  • Tvjmax = 175°C
  • Qualified according to JEDEC

Benefits

  • Highest efficiency
  • Maximize system output power
  • Optimized performance
  • Humidity robust design
Documents

Design resources

Developer community