IDH05G65C5

IDH05G65C5

650 V Silicon Carbide Schottky diode 5 A in TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDH05G65C5
IDH05G65C5


Product details

  • I(FSM) max
    46 A
  • IF max
    5 A
  • IR
    0.3 µA
  • Package
    TO220
  • Ptot max
    55 W
  • QC
    8 nC
  • Qualification
    Industrial
  • RthJC
    1.7 K/W
  • VF
    1.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon's CoolSiC™ 650V Schottky Diodes deliver high price-performance ratio, leveraging advanced silicon carbide production facilities, a solid track record, utmost quality, and a very granular product portfolio. The latest product family of CoolSiC™ Schottky diodes G6, comes with improved system efficiency through reduced forward voltage, complementing Infineon’s 600 V and 650 V CoolMOS™ 7 superjunction MOSFET families.

Features

  • Improved figure of merit (Q c x V f)
  • No reverse recovery charge
  • Soft switching reverse recovery waveform
  • Temperature independent switching behavior
  • High operating temperature (T j max 175°C)
  • Improved surge capability
  • Pb-free lead plating

Benefits

  • Higher safety margin against overvoltage and complements CoolMOS™ offer
  • Improved efficiency over all load conditions
  • Increased efficiency compared to Silicon Diode alternatives
  • Reduced EMI compared to snappier Silicon diode reverse recovery waveform
  • Highly stable switching performance
  • Reduced cooling requirements
  • Reduced risks of thermal runaway
  • RoHS compliant
  • Very high quality and high volume manufacturing capability

Applications

Documents

Design resources

Developer community