IDC62D75H8A
NEW
Active and preferred
RoHS Compliant
Lead-free

IDC62D75H8A

NEW
Unleashing the Power of Infineon's Cutting-Edge Si IGBT Technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDC62D75H8A
IDC62D75H8A


Product details

  • IFn
    400 A
  • Planned to be available until at least
    2036
  • Technology
    EDT3
  • VRRM
    750 V

OPN
IDC62D75H8AX7SA1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level NA
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
MY

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level NA
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
MY
Our latest EDT3 devices offer voltage classes of 750 V and 1200 V, delivering unprecedented output current for main inverter applications in low-cost and high-performance vehicles. With the ability to design and manufacture custom power modules tailored to specific application requirements, our Si IGBT & Diode solutions are set to transform the automotive landscape, elevating performance, efficiency, and reliability to new heights.

Features

  • Best-in-class current density
  • Suitable for 470 V VDC systems
  • Maximum junction temperature of 185 °C
  • High switching speed
  • Very low VCEsat
  • Very low switching losses
  • Short tail current
  • Very tight parameter distribution
  • Short circuit robustness tsc = 3 µs
  • Product validation acc. to AEC-Q101

Benefits

  • Ideal for automotive requirements
  • Available in 750V class
  • Customized development (on demand)
  • Up to 25% higher output current density
  • Decreased losses and increased max. Tvj
  • Cost benefit due to module shrink
  • Low costs per Ampere on system level
  • Less parallelization effort and costs
  • High reliability and quality
  • Drop-in replacement

Applications

Documents

Design resources

Developer community