IDC52D75H8DA
Active and preferred
RoHS Compliant
Lead-free

IDC52D75H8DA

Unleashing the Power of Infineon's Cutting-Edge Si IGBT Technology
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • IFn
    320 A
  • Launch year
    2025
  • Planned to be available until at least
    2035
  • Technology
    EDT3
  • Tvj [°C] range
    -40 to 185
  • VF (Tvj=185°C @200A)
    1.45 V
  • VRRM
    750 V

OPN
IDC52D75H8DAX7SA1 IDC52D75H8DAX7SA2
Product Status active and preferred on request
Infineon Package -- --
Package Name N/A N/A
Packing Size 1 1
Packing Type HORIZONTAL FRAME SHIPPER HORIZONTAL FRAME SHIPPER
Moisture Level NA N/A
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Diffusion (CoD) -
MY

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level NA
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD) -

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
MY
Our latest EDT3 devices offer voltage classes of 750 V and 1200 V, delivering unprecedented output current for main inverter applications in low-cost and high-performance vehicles. With the ability to design and manufacture custom power modules tailored to specific application requirements, our Si IGBT & Diode solutions are set to transform the automotive landscape, elevating performance, efficiency, and reliability to new heights.

Features

  • Best-in-class current density
  • Suitable for 470 V VDC systems
  • Maximum junction temperature of 185 °C
  • High switching speed
  • Very low switching losses
  • Very tight parameter distribution
  • Double side solderable and sinterable
  • Product validation acc. to AEC-Q101

Benefits

  • Ideal for automotive requirements
  • Available in 750 V and 1200 V class
  • Customized development (on demand)
  • Decreased losses and increased max. Tvj
  • Cost benefit due to module shrink
  • Low costs per Ampere on system level
  • Less parallelization effort and costs
  • High reliability and quality
  • Drop-in replacement

Applications

Documents

Design resources

Developer community