ICE5GR4780AG-1
Active and preferred
RoHS Compliant
Lead-free

ICE5GR4780AG-1

125 kHz offline flyback and buck controller with integrated 800 V CooMOS™ superjunction MOSFET supporting isolated and non-isolated topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5GR4780AG-1
ICE5GR4780AG-1


Product details

  • ESD Protection max
    2 kV
  • ICC
    2.6 mA
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 129 °C
  • Pout max
    15 W
  • RDS (on) max
    4.13 Ω
  • Switching Frequency
    125 kHz
  • Topology
    Flyback Non-isolated flyback
  • VCC range
    10.4 V to 29 V
  • VDS max
    800 V

OPN
ICE5GR4780AG1XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
Regulation is made easy thanks to an integrated error amplifier for non-isolated topologies minimizing the external BOM. The DSO-12 package offers a high level of integration that provides a comprehensive suite of protection features, frequency jittering to minimize EMI, and frequency reduction in tandem with the decrease of load to improve overall efficiency. On top, the active burst mode improves light-load/standby performance.

Features

  • Integrated 800V CoolMOS™
  • Avalanche rugged CoolMOS™
  • Load-dependent frequency reduction
  • Start-up with Cascode configuration
  • Frequency jitter and soft gate driving
  • Integrated error amplifier
  • Increased pin voltage rating
  • Comprehensive protections w/o latching
  • Selectable Burst Mode

Benefits

  • Ease of system design
  • High reliability
  • Improved overall system efficiency
  • Fast startup time
  • Low EMI
  • Supports isolated/non-isolated topology
  • Low standby power
Documents

Design resources

Developer community