ICE5AR3995BZ-1
NEW
Active and preferred
RoHS Compliant
Lead-free

ICE5AR3995BZ-1

NEW
100 kHz offline flyback controller with integrated 950 V CooMOS™ superjunction MOSFET supporting isolated and non-isolated topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5AR3995BZ-1
ICE5AR3995BZ-1
ea.


Product details

  • ESD Protection max
    2 kV
  • ICC
    2.36 mA
  • Mounting
    THD
  • Operating Temperature range
    -40 °C to 130 °C
  • Pout max
    16.5 W
  • RDS (on) max
    3.46 Ω
  • Switching Frequency
    100 kHz
  • Topology
    Flyback, Non-isolated flyback
  • VCC range
    10.4 V to 29 V
  • VDS max
    950 V

OPN
ICE5AR3995BZ1XKLA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
Regulation is made easy thanks to an integrated error amplifier for non-isolated topologies minimizing the external BOM. The DIP-7 package offers a high level of integration that provides a comprehensive suite of protection features, frequency jittering to minimize EMI, and frequency reduction in tandem with the decrease of load to improve overall efficiency. On top, the active burst mode improves light-load/standby performance.

Features

  • Integrated 950 V CoolMOS™
  • Avalanche rugged CoolMOS™
  • Load dependent frequency reduction 
  • Start-up with Cascode configuration
  • Frequency jitter and soft gate driving 
  • Integrated error amplifier 
  • Increased pin voltage rating
  • Comprehensive protections w/o latching
  • Selectable burst mode

Benefits

  • Ease of system design
  • High reliability
  • Improved overall system efficiency
  • Fast startup time
  • Low EMI
  • Supports isolated/non-isolated topology
  • Low standby power
Documents

Design resources

Developer community