ICE5AR3995BZ
Active and preferred
RoHS Compliant
Lead-free

ICE5AR3995BZ

100 kHz offline flyback regulator with integrated 950 V CoolMOS™ superjunction MOSFET
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5AR3995BZ
ICE5AR3995BZ
ea.


Product details

  • ESD Protection max
    2 kV
  • Green Product
    Yes
  • ICC
    0.9 mA
  • Mounting
    THD
  • Operating Temperature range
    -40 °C to 129 °C
  • Package
    PG-DIP-7
  • Pout max
    16.5 W
  • RDS (on) max
    4.05 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Industrial, Metering, SMPS, Home appliances, Consumer, Power Supplies
  • Technology
    Gen5
  • Topology
    Non-isolated flyback, Flyback
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    950 V

OPN
ICE5AR3995BZXKLA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
ICE5AR3995BZ is a highly integrated current-mode controller, part of Infineon's 5th gen CoolSET™ family. Supports isolated and non-isolated flyback topology. Integrated error amplifier and MOSFET for direct feedback and wide input voltage range. DIP-7 package with protection features, frequency jittering, and active burst mode for efficiency. Ideal for smart metering and industrial apps.

Features

  • 100 kHz maximum switching frequency with integrated 950 V superjunction MOSFET 
  • Integrated error amplifier to support direct feedback typical for non-isolated flyback topology
  • Supports both isolated and non-isolated flyback topology up to an output power of 16 W
  • Auto-restart for all protection features

Benefits

  • Increase mid- and light-load efficiency with digital frequency reduction
  • Ease of design and reduced BOM count with integrated error amplifier
  • Simplified supply chain with a single device supporting flyback topology
  • Similar pin-out and switching frequency within the same family allow scaling of power and breakdown voltage of integrated MOSFET. See also ICE5AR4770BZS  and ICE5AR4780BZS.
Documents

Design resources

Developer community