Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
ICE3AR2280CJZ
END OF LIFE
discontinued
RoHS Compliant
Lead-free

ICE3AR2280CJZ

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.99
  • ESD Protection max
    2 kV
  • Frequency Range
    100kHz fixed
  • Green Product
    Yes
  • ICC
    3.4 mA
  • Mounting
    THT
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-7
  • Pout max
    23 W
  • RDS (on) max
    2.62 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    39 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24.7 V
  • VDS max
    800 V

OPN
ICE3AR2280CJZXKLA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Integrated power management IC integrated with 800V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller. Capable for 24W SMPS design. The features include input CCM mode, latch enable, fast latch reset, brownout feature, active burst mode operation to achieve extremely low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and more.

Features

  • Peak current control (current mode)
  • 100kHz fixed switching frequency with frequency jitter (low EMI)
  • Adjustable blanking window
  • Enhanced active burst mode (low standby power <100mW)
  • Enhanced integrated protection functions (auto-restart)
  • Accurate peak power limitation
  • Modulated gate drive
  • Brownout
  • CCM mode
  • Latch enable pin
  • Fast latch reset, etc.

Benefits

  • Extremely low standby power
  • Very accurate max power control
  • Low EMI noise
  • Brownout
  • AC fast reset after latch
  • Capable to work at CCM or DCM mode, etc.

Applications

Documents

Design resources

Developer community