ICE3AR0680VJZ
Active
RoHS Compliant
Lead-free

ICE3AR0680VJZ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3AR0680VJZ
ICE3AR0680VJZ
ea.


Product details

  • Budgetary Price €/1k
    1.43
  • ESD Protection max
    2 kV
  • Frequency Range
    100kHz fixed
  • Green Product
    Yes
  • ICC
    5.7 mA
  • Mounting
    THD
  • Operating Temperature range
    -40 °C to 130 °C
  • Package
    PG-DIP-7
  • Pout max
    52 W
  • RDS (on) max
    0.71 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 25 V
  • VDS max
    800 V

OPN
ICE3AR0680VJZXKLA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
ICE3AR0680VJZ is a modified version of ICE3ARxx80JZ (CoolSET™-F3R 800V) in DIP-7 package. It adds in the input OVP feature but removes the brownout feature and external protection enable feature. In summary, the ICE3AR0680VJZ is a device running at 100kHz, implemented with input OVP feature, installed with 800V MOSFET with startup cell and housed in DIP-7 package.

Features

  • 800V avalanche rugged CoolMOS™ with startup cell
  • Active Burst Mode to reach the lowest Standby Power <100mW
  • Selectable entry and exit burst mode level
  • Adjustable blanking Window for high load jumps
  • Frequency jitter and soft driving for low EMI
  • Adjustable input OVP
  • Auto Restart protection for over load, over temperature and over voltage
  • Low Operating temperature down to -40°C
  • Pb-free lead plating, halogen free mold compound, RoHS compliant

Applications

Documents

Design resources

Developer community