ICE3AR0680JZ
Active
RoHS Compliant
Lead-free

ICE3AR0680JZ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3AR0680JZ
ICE3AR0680JZ
ea.


Product details

  • Budgetary Price €/1k
    1.3
  • ESD Protection max
    2 kV
  • Frequency Range
    100kHz fixed
  • Green Product
    Yes
  • ICC
    5.7 mA
  • Mounting
    SMD
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-7
  • Pout max
    39 W
  • RDS (on) max
    0.71 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 25 V
  • VDS max
    800 V

OPN
ICE3AR0680JZXKLA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
Integrated power management IC with 800V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller. The features include input brownout feature, active burst mode operation to achieve extremely low standby power consumption, adjustable blanking window to facilitate load jumps and high voltage start-up cells that allows you to quickly power up your controller from the rectified line.

Features

  • Peak current control (current mode)
  • 100kHz fixed switching frequency with frequency jitter (low EMI)
  • Adjustable blanking window
  • Enhanced active burst mode (low standby power <100mW)
  • Enhanced integrated protection functions (auto-restart)
  • Accurate peak power limitation
  • Modulated gate drive
  • Brownout
  • Auto-restart enable pin, etc.

Benefits

  • Extremely low standby power
  • Very accurate max power control
  • Low EMI noise, brownout, etc.
Documents

Design resources

Developer community