ICE3A2065ELJ
not for new design
RoHS Compliant
Lead-free

ICE3A2065ELJ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3A2065ELJ
ICE3A2065ELJ


Product details

  • Budgetary Price €/1k
    1.13
  • ESD Protection max
    2 kV
  • Frequency Range
    100kHz fixed
  • Green Product
    Yes
  • ICC
    3.8 mA
  • Mounting
    THD
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-8
  • Pout max
    34 W
  • RDS (on) max
    1.05 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 26 V
  • VDS max
    650 V

OPN
ICE3A2065ELJFKLA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
The CoolSET®-F3 ELJ series is the enhanced version of the LJ series. Not only retains all the features of LJ series but it also implements with special technique to make the IC more robust to the system noise which is generated during transient test, system ESD test, lightning surge test, etc.

Features

  • Active Burst Mode to reach the lowest Standby Power Requirements 100mW
  • Built-in latched off mode and external latch enable function to increase robustness of the system
  • Built-in and extendable blanking window for high load jumps to increase system reliability
  • Built-in soft start
  • Frequency jitter for low EMI
  • Robustness to system noise
  • Pb-free lead plating; RoHS compliant

Benefits

  • 650V avalanche rugged CoolMOS® with built-in Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 100kHz internally fixed switching frequency
  • Built-in latched Off Mode for Overtemperature, Overvoltage & Short Winding Detection
  • Auto Restart Mode for Overload, Open Loop & VCC Undervoltage
  • Built-in Soft Start
  • Built-in and extendable blanking Window for short duration high current•External latch enable function
  • Max Duty Cycle 75%
  • Overall tolerance of Current Limiting <±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology provide wide VCC range
  • Frequency jitter and soft driving for low EMI
  • Robustness to system noise such as ESD, lightning surge, etc.

Applications

Documents

Design resources

Developer community