ICE3A1065ELJ
Active
RoHS Compliant
Lead-free

ICE3A1065ELJ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3A1065ELJ
ICE3A1065ELJ
ea.


Product details

  • Budgetary Price €/1k
    0.83
  • ESD Protection max
    2 kV
  • Frequency Range
    100kHz fixed
  • Green Product
    Yes
  • ICC
    2.5 mA
  • Mounting
    THD
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-8
  • Pout max
    19 W
  • RDS (on) max
    3.42 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 26 V
  • VDS max
    650 V

OPN
ICE3A1065ELJFKLA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
Integrated power management IC integrated with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in DIP-8 package. Capable for 20W SMPS design. The additional features include an active burst mode operation to achieve extremly low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage startup cells that allows you to quickly power up your controller from the rectified line.

Features

  • Peak current control (current mode)
  • 100kHz fixed switching frequency with frequency jitter (low EMI)
  • adjustable blanking window
  • active burst mode (low standby power <100mW)
  • enhanced integrated protection functions (auto-restart and latch)
  • accurate peak power limitation
  • modulated gate drive
  •  latch enable pin, etc.

Benefits

  • Extremely low standby power
  • very accruate max power control
  • low EMI noise
  • robustness to noise, etc.

Applications

Documents

Design resources

Developer community