ICE2QR1765G
not for new design
RoHS Compliant
Lead-free

ICE2QR1765G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ESD Protection max
    2 kV
  • Family
    CoolSET™
  • Frequency
    Variable
  • Green Product
    Yes
  • ICC
    1.5 mA
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 130 °C
  • Package
    PG-DSO-12
  • Pout max
    23 W
  • RDS (on) max
    1.96 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    Variable
  • Target Application
    Power Supplies
  • Technology
    Gen2
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    650 V

OPN
ICE2QR1765GXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
MY
Integrated power management IC with 650V avalanche rugged CoolMOS™, startup cell and QR current mode flyback PWM controller. Upon the successful F3 CoolSET™, this new series offer the possibility of higher efficiency and better EMI performance. The digital frequency reduction feature score a very stable operation with decreasing load change, and the fold-back correction keep the maximum power limits within tolerance desired by SMPS designers.

Features

  •  Integrated power IC with 650V avalanche rugged CoolMOS™, startup cell and QR flyback PWM controller
  •  digital frequency reduction with decreasing load,
  •  cycle-by-cycle current limitation with fold-back correction
  •  built-in digital soft-start
  •  active burst mode for lowest standby power <50mW
  •  latch-off mode for short-winding and output voltage
  •  enhanced integrated protection functions, modulated gate drive, etc.

Benefits

  •  Higher efficiency 
  •  low EMI noise
  •  low standby power, etc.

Applications

Documents

Design resources

Developer community