ICE2QR1065Z

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE2QR1065Z
ICE2QR1065Z


Product details

  • ESD Protection max
    2 kV
  • Family
    CoolSET™
  • Frequency
    Variable
  • Green Product
    Yes
  • ICC
    1.5 mA
  • Mounting
    THT
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-7
  • Pout max
    34 W
  • RDS (on) max
    1.05 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    Variable
  • Target Application
    Power Supplies
  • Technology
    Gen2
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    650 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Integrated power management IC with 650V avalanche rugged CoolMOS™, startup cell and QR current mode flyback PWM controller in DIP-7 package.  Capable for 35W SMPS design. The quasi QR CoolSET™ series continues to deliver design agility and miniaturization. Upon the successful F3 CoolSET™, this new series offer the possibility of higher efficiency and better EMI performance. The digital frequency reduction feature score a very stable operation with decreasing load change, and the fold-back correction keep the maximum power limits within tolerance desired by SMPS designers. The active burst mode operation during low power consumption, remains market leaders in providing best-in-class power consumption during standby.

Features

  •  Integrated power IC with 650V avalanche rugged CoolMOS™, startup cell and QR flyback PWM controller
  •  digital frequency reduction with decreasing load,
  •  cycle-by-cycle current limitation with fold-back correction
  •  built-in digital soft-start
  •  active burst mode for lowest standby power <50mW
  •  latch-off mode for short-winding and output voltage
  •  enhanced integrated protection functions, modulated gate drive, etc.

Benefits

  •  Higher efficiency 
  •  low EMI noise
  •  low standby power, etc.

Applications

Documents

Design resources

Developer community