IAUZN04S7N020
Active and preferred
RoHS Compliant

IAUZN04S7N020

40 V, N-Ch, 2 mΩ, Automotive Power MOSFET, S3O8 (3x3), OptiMOS™ 7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUZN04S7N020
IAUZN04S7N020


Product details

  • ID (@25°C) max
    60 A
  • Launch year
    2024
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    38 nC
  • QG (typ @10V)
    29 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3 V
  • VGS(th)
    2.6 V

OPN
IAUZN04S7N020ATMA2
Product Status active and preferred
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 10/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 10/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
A high-current, low RDS(on) power MOSFET in a 3x3mm² advanced leadless package with a Cu-Clip for low package Ron and minimal stray inductance, offering high power density, low conduction losses, and optimized switching behavior, with a reduced form factor compared to traditional leaded packages, ideal for automotive applications, e.g. power distribution, body control modules, and electric motors.

Features

  • 3x3 mm² small footprint
  • 60 A high current capability
  • Available in leading-edge OptiMOS™ 7 40V
  • RDS(on) range 1.2 mΩ – 4.9 mΩ
  • Advanced leadless package
  • High avalanche capability
  • SOA ruggedness
  • PPAP Capable Device

Benefits

  • Highest power and current density
  • High thermal capacity lead-frame package
  • Reduced conduction losses
  • Optimized switching behavior
  • Reduced form factor vs traditional packages
  • JEDEC Industry standard package

Applications

Documents

Design resources

Developer community