IAUMN10S5N016G
Active and preferred
RoHS Compliant

IAUMN10S5N016G

100 V, N-Ch, 1.6 mΩ max, Automotive MOSFET, mTOLG (8x8), OptiMOS™ 5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUMN10S5N016G
IAUMN10S5N016G


Product details

  • ID (@25°C) max
    220 A
  • Launch year
    2024
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-HSOG-4
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    190 nC
  • QG (typ @10V)
    142 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.6 mΩ
  • Technology
    OptiMOS™5
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IAUMN10S5N016GAUMA1
Product Status active and preferred
Infineon Package
Package Name mTOLG
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 05/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name mTOLG
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 05/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
OptiMOS™ 5 100V automotive MOSFET offered in our new mTOLG 8x8mm2 SMD package. It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications. This mTOLG package MOSFETs is recommended for aluminum (Al) core IMS and copper (Cu) based metal substrates because of its enhanced TCoB performance.

Features

  • Gullwing shaped leads
  • Compatible with other 8x8mm2 packages
  • Leading edge RDS(on)
  • Fast switching times (turn on/off)
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • 175°C operating temperature
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Enhanced temperature cycling results
  • Recommended for metal substrates
  • Minimized conduction losses
  • Excellent switching performance
  • High power density
  • Option to use second source of 8x8mm2
  • Designed for automotive robustness
  • High quality production for automotive

Applications

Documents

Design resources

Developer community